Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Dirak
Description
4-345DST - DST Hinge Pr01/04 180°
Bill of material
417-9006.00-00030
BESTNR
Order number
W
Angle
°
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
SC
Hinge
SA
Pin version
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-285DST - DST Corner Hinge Pr04 180°
    Dirak
    4-283DST - DST Corner Hinge Pr04 180°
    Dirak
    4-124DST - DST Concealed Hinge Pr03 130°
    Dirak
    4-152DST - DST Hinge Pr05 180°
    Dirak
    1-046DST - DST Fastener 30x10
    Dirak
    4-346 - Screw-on Hinge, Lift-off
    Dirak
    1-042DST - DST Fastener 30x10
    Dirak
    1-045DST - DST DUAL Fastener 30x10
    Dirak
    1-041.01DST - DST Fastener □9.7
    Dirak
    1-044DST - DST DUAL Fastener 30x10
    Dirak
    4-246 - Hinge Pr01 180°
    Dirak
    1-034.01DST - DST Captive Flex-Fastener □9.5
    Dirak
    4-130 - 120° Concealed Hinge, for door bending 20mm
    Dirak
    6-1600DST - DST Handle
Previews
3D
Dimension
2D
Download CAD models