Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Dirak
Description
4-350DST - DST Hinge Pr01 180°
Bill of material
417-9002.00-00030
BESTNR
Order number
W
Angle
°
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
SC
Hinge
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-350 - Hinge Pr01 180°, Adjustable for nested door
    Elesa+Ganter
    GN 136 A - Stainless Steel- Sheet metal hinges, Type A,without bores, for welding
    Dirak
    4-250DST - DST Hinge 40x40 Pr01 180°
    Dirak
    4-351 - 2D Hinge, adjustable Pr01 180°
    Dirak
    4-271 - 2D Screw-on Hinge, adjustable
    Dirak
    4-278 - Screw-on Hinge
    Dirak
    7-220 - Hinge, stainless steel
    Dirak
    4-290 - Hinge 180°, also with adjacent door
    Dirak
    7-225 - Screw-on Hinge,stainless steel AISI 316 Ti (1.4571)
    Dirak
    7-206 - Edelstahlscharnier
    Dirak
    4-355 - Screw-on Hinge, with PA bushings
    Dirak
    2-400.01 - Rod-Latch (bolt type)
    Dirak
    6-270 - Heavy Duty Handle
    Dirak
    6-510 - Latching Device
Previews
3D
Dimension
2D
Download CAD models