Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
KST
Description
4.4.3 ASME BPE - STERI-Bo© 30°/ HQ-Bo© 30° elbows for orbital welding, following DIN 11865-BL
Bill of material
STERI-Bo 30© DN 1" ASME BPE (1.4435) 710888 999279
DN
dimension
AB
dimension
mm
A
external diameter
mm
B
internal diameter
mm
C
total lenght
mm
C1
cylindrical lenght
mm
R
Radius
mm
LINE
STERI-line© or HQ-line©
OFB
Surface condition
IO
internal surface finish
ARTNR
ordner No.
ARTNR1
(additional) ordner No.
999279
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models