Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
VDL
Description
4.40 - REDUCING BUSH
Bill of material
4.40.111
CNSORDERNO
Order number
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
12 mm
D2
Diameter
16 mm
D3
Thread
Z
Length
8 mm
B
Length
12 mm
C
Length
14 mm
S
Width across flats
19 mm
D
Length
10 mm
CNSQUANTITY
Packing number
250
CNSMASSEXACT
Weight
4 g
INFO
Datasheet
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NBK (Nabeya Bi-tech Kaisha)
    SNSS - Socket Head Cap Screw (Inch Thread)
    AIRWORK
    PGT - Reducer Tee Connector
    agru
    238 - Dog Bone Type III-A, Collar
    VDL
    5.25 - TUBE CLIP
    VDL
    2.03 - REDUCING TEE 90°
    Festo
    NPQE_D - push-in fitting
    FG INOX
    I.RFM_G - ISO Threaded unions and accessories Stainless steel 316L FEMALE / MALE MACHINED REDUCERS
    Bimba Products
    ERB - Reducer Bushing
    FOR Fittings
    102166 - CONNECTOR SWIVEL FEMALE JIC - MALE SAE UNF-UN WITH O.R. ISO 11926 PORTS
    VDL
    5.13 inch - 2/3 UNION
    VDL
    7006 - ELBOW 45°
    VDL
    4.80 - SWING ADAPTOR NIPPLE
    VDL
    7.32 - PE COUPLING
    VDL
    3.05 - REDUCING BUSH
Previews
3D
Dimension
2D
Download CAD models