Catalog navigation
CAD模型选择
可提供的产品: 72
HELP_VARIABLE
Company
Moline Bearing
Description
4-Bolt Pillow Block - M2000 Spherical
Bill of material
29241215D-L
PN
Part Number
PRODFAMILY
Bearing Family
Mounted Roller Bearings
PRODCLASS
Bearing Series
ME2000 Spherical
PRODTYPE
Bearing Type
4-Bolt Pillow Block
SHAFTSIZE
Shaft Size
英寸
COLLAR
Collar
EXPANSION
Expansion
SEALDESC
Seal Type
DYNLOADLBS
Dynamic Load Lbs.
34600 lbs.
DYNLOADNEWT
Dynamic Load Newtons
158000 N
MAXRPM
Max. RPM
rpm
MAXSFRADLDLBS
Max. Slip Fit Radial Load Lbs.
4200 lbs.
F
Bolt Size F
5/8 英寸
WTLBS
Weight lbs.
26 lbs.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型