Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bando
Description
4 mm
Bill of material
30S1.5M0040SF
N
No. of teeth
SHAPE
Shape
MAT
Material
High tensile aluminum alloy
DP
dp
mm
DO
do
mm
W
mm
L
mm
WA
6 mm
S
s
2 mm
B
7 mm
DB
db
mm
AP
Additional processing
NTH
No. of Tap hole
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
MASS
Mass (Rough estimate)
g
FL
Flange
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bando
    10mm
    NTN Corporation
    UCM Groove Type Steel Frame (Light)
    Bando
    4 mm
    Bando
    10 mm
    Bando
    6 mm
    Bando
    10 mm
    Bando
    6 mm
    Bando
    10 mm
    Bando
    60 mm
    ASK Kugellagerfabrik Artur Seyfert
    KA-STK2RS - maintenance required (steel/bronze) male thread
    Maschinenbau Kitz
    Corner Block 37 - Corner Blocks Series 25
    Maschinenbau Kitz
    34.02.0050 - Nut 1 with spring steel sheet ESD M6
    Maschinenbau Kitz
    Angle Plate 03 - Series 40/50
    Maschinenbau Kitz
    Pad Plate C M20 - Series 50
Previews
3D
Dimension
2D
Download CAD models