Catalog navigation
CAD model selection
Selectable products: 120
HELP_VARIABLE
Company
Wilo
Description
4 Poles
Bill of material
2222451
PRODUKTABBILDUNG
Produktabbildung
ARTICLE_ID
Article number
ARTICLE_NAME
Type code
MANUFACTURER_NAME
Manufacturer
WILO SE
LOD
Level Of Detail
DESCRIPTION_SHORT
Short text
Electronically controlled glanded single pump in monobloc design with flange connection and automatic power adjustment.
DESCRIPTION_LONG
Tender text
Single-stage glanded centrifugal pump in monobloc design for an installation on a base with integrated frequency converter for an electronic control for constant or variable differential pressure (Δp-c/Δp-v). The CronoBloc BL-E has been predominantly designed for pumping heating water (acc. to VDI 2035), cold water and water/glycol mixtures without abrasive substances in heating, air-conditioning and cooling systems. Design *Single-stage low-pressure centrifugal pump *Spiral housing in monobloc design with flange and housing dimensions according to DIN EN 733, flanges PN 16 – according to EN 1092-2 *Low-oscillation and low-noise monobloc design with lantern, foot on pump housing and rigidly connected standard motor *All grey cast iron components with cataphoretic coating as standard *Direction-of-rotation-independent bellows mechanical seal with forced flushing and cavitation-reducing impeller. *Mechanical seal S1 recommended for water-glycol mixtures with glycol proportions up to max. 50 % by volume and a fluid temperature of -20 °C up to max. +90 °C ... +110 °C and also if there is oil in the water-glycol mixture. Standard equipment Pump display for indication of: *Control mode Δp-c (constant differential pressure), Δp-v (variable differential pressure), PID controller, n-constant (constant speed) *Setpoint (e.g. differential pressure or speed) *Error and warning messages *Actual values (e.g. power consumption, actual value of the sensor) *Operating data (e.g. operating hours, energy consumption) *Status data (e.g. status of SSM and SBM relay) *Device data (e.g. pump name) *Operating mode (for Y-piece installation only: main/standby operation, parallel operation) One-button manual operation level for: *Pump On/Off *Setpoint and speed adjustment *Selecting the operation and control mode *Configuration of operating parameters *Fault acknowledgement Additional functions *Interfaces: Control input "Overriding Off", analogue input 0–10 V, 2–10 V, 0–20 mA, 4–20 mA for constant speed (DDC) or for remote setpoint adjustment, IR interface for wireless communication with operating and service unit Wilo-IR-Monitor/IR-Stick, plug-in slot for Wilo IF modules for connecting to building automation, configurable, potential-free fault and run signal *Three-phase AC motor with frequency converter *Integrated dual pump management *Integrated full motor protection (PTC thermistor sensor) with trip electronics *Standard condensate drainage holes in the motor housing (closed upon delivery) *Different operating modes for heating (HV) or air-conditioning (AC) applications *Access disable on the pump *Different operation levels: Standard/Service Accessories *Supporting blocks for fixing to the base *IR-Monitor *IR-Stick *IF module PLR *IF module LON *IF module Modbus *IF module BACnet *IF module CAN *Control systems VR-HVAC/CCe-HVAC/SCe-HVAC *Differential pressure sensor (DDG) sets 0-10 V for pumps in version ...-R1
EF023038
Pump casing material
5.1301/EN-GJL-250 KTL-coated
EF023143
Quality class of pump casing
EN-GJL-250 (KTL coated)
EF011652
Material pump wheel
Grey cast iron
EF024149
Material pump wheel
EN-GJL-200
EF014904
Volume flow rate (BEP)
m³/h
EF014905
Head at flow rate (BEP)
kPa
EF000992
Max. static height
m
EF000991
Max. discharge flow
m³/h
EF020449
Max. operating pressure
16.0 bar
EF003701
Electrical connection
0.000
EF000536
Cable length
0 mm
EF003977
Rated voltage
400.000 V
EF000351
Number of phases
3.000
EF005455
Frequency
50. 60 Hz
EF000001
Nominal current
A
EF012425
Motor power output (P2) per motor
kW
EF013710
Minimum Efficiency Index (MEI)
0.4
EF023092
Insulation class acc. to IEC
F
EF001642
Rotational speed
1/min
EF020121
Motor speed control
0
EF020120
Type of speed control
0
EF015266
Communication
0
EF007178
Radio standard Bluetooth
0
EF007179
Radio standard 2G / 3G / 4G
0
EF016383
Radio standard 2G / 3G / 4G
0
EF016385
Radio standard 5G
0
EF016386
Interface signal 0-10 V / 2-10 V
0
EF016387
Interface signal 0-20 mA / 4-20 mA
0
EF016388
Interface PT100 / PT1000 / PTC
0
EF016389
Interface Pulse Width Modulation (PWM)
0
EF016390
Interface pulse counter
0
EF003626
Potential free switch contact
0
EF007314
With communication interface RS-485
0
EF007312
With communication interface RS-232
0
EF007521
Supporting protocol for EtherNet/IP
0
EF003055
Supporting protocol for KNX
0
EF003052
Supporting protocol for PROFIBUS
0
EF007525
Supporting protocol for PROFINET IO
0
EF016391
Supporting protocol for CAN/CANOpen
0
EF016392
Supporting protocol for Modbus TCP
0
EF016393
Supporting protocol for Modbus RTU
0
EF016394
Supporting protocol for BACnet MS/TP
0
EF016395
Supporting protocol for BACnet IP
0
EF016396
Supporting protocol for LON/LONWorks
0
EF016397
Supporting protocol for LIN Bus
0
EF023182
Medium temperature (continuous)
-20.0 °C
EF002386
Ambient temperature
0.0 °C
EF025116
Connection on supply side
EF025117
Diameter of connection on supply side
EF025503
Outer pipe diameter connection inlet side
0 mm
EF026143
Flange compression stage connection inlet
PN 16 bar
EF014906
Connection standard inlet side
EN 1092-2
EF025977
Connection outlet side
EF025118
Diameter of connection on delivery side
EF025504
Outer pipe diameter connection outlet side
mm
EF026233
Flange compression stage connection outlet
PN 16 bar
EF014907
Connection standard outlet side
EN 1092-2
EF001339
Flange shape
Flange
EF005474
Degree of protection (IP rating)
IP55
EF020246
Forced motor cooling
0
EF023094
Height of suction end
mm
EF023095
Height of pressure end
mm
EF023099
Length of centre pressure/suction
mm
EF023096
Pump length
mm
EF004663
Explosion-proof
0
EF014908
Standard motor
EC motor
EF014979
Motor efficiency class
IE4
EF000321
Connection 1
Flange
EF000322
Connection 2
Flange
A1
Angle to first bolt hole
°
A2
Angle to first bolt hole
°
B1
Thickness flange (incl. sealing edge)
mm
B2
Thickness flange (incl. sealing edge)
mm
D1
Outer diameter of flange
mm
D2
Outer diameter of flange
mm
D21
Diameter bolt hole
mm
D22
Diameter bolt hole
mm
D41
Diameter sealing edge
mm
D42
Diameter sealing edge
mm
DN1
Nominal diameter connection 1
DO1
Outer pipe diameter connection
mm
DO2
Outer pipe diameter connection
mm
F1
Thickness sealing edge
3.00 mm
F2
Thickness sealing edge
3.00 mm
N1
Number of bolt holes
N2
Number of bolt holes
Q1
Length gusset/thread
0.000
Q2
Length gusset/thread
0.000
HD
Diameter pump housing
K1
Pitch circle
mm
K2
Pitch circle
mm
L1
Connection length
mm
L2
Connection length
mm
Z1
Working length
mm
Z2
Working length
mm
LE1
Length pump housing
EF001422
Type of drive
Pumps motors
DM
Diameter motor
mm
LE2
Centre connection to end motor
mm
LE4
Width electrical cabinet
mm
LE5
Length electrical cabinet
mm
LE6
Centre pump to beginning motor
mm
LE7
Centre pump to top side electrical cabinet
mm
A
Angle electrical cabinet
90.00 °
DN2
Nominal diameter of connection 2
H1
Height of suction end
mm
H4
Distance to bottom side motor
mm
B7
Dimensions
mm
F
Dimensions
mm
I
Dimensions
mm
G
Dimensions
mm
S3
Dimensions
mm
BM1
mm
BM2
mm
BM3
mm
BM4
Dimensions
mm
BN1
Dimensions
mm
BN2
Dimensions
mm
BN3
Dimensions
mm
BN4
Dimensions
mm
DA1
Dimensions
mm
DG
Dimensions
0.00
LC1
Dimensions
16.00
LC2
Dimensions
0.00
HH
Dimensions
LA
Dimensions
0.00
X
Motor diameter
mm
B
Dimensions
mm
S1
Dimensions
mm
H5
Dimensions
0 mm
H6
Dimensions
mm
W1
Dimensions
mm
W2
Dimensions
mm
LE8
Width electrical cabinet 1
0.00
H3
Dimensions
BDDG
Dimensions
0.00
HDDG
Dimensions
0.00
LDDG
Dimensions
0.00
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Wilo
    2 Poles
    Wilo
    Standard
    Wilo
    Flange connection PN 6/10
    Wilo
    Screwed connection PN10
    KSB
    DANAÏS 150 with MR reducers with Material number -BIM Data - High performance valve with plastomer or metallic seat
    Wilo
    2m³/h (nominal flow)
    Wilo
    032-200
    Wilo
    2 Poles
    Wilo
    -R1
    Wilo
    4 Poles S1 AGB 60 Hz (not for use)
    Wilo
    Standard 2-pol
    VAG
    EKN Butterfly valve AWWA ANSI CLASS 150
    Wilo
    2 Poles CronoLine-IL-E MX
    KSB
    Calio Z with Material number -BIM Data - High-efficiency circulator pump
Previews
3D
2D
Download CAD models