Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
40-016 - Tap M8x1.25, Right Hand
Bill of material
40-016
PN
Part Number
40-016
DESCRIPTION
Description
Tap M8x1.25
MAT
Material
High Speed Steel
FIN
Finish
Uncoated
THREAD
Thread
M8x1.25 mm
TL
Thread Length
1-1/8" Inch
DS
Drill Size
6.7 mm
WEIGHT
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models