Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2052 - Mating Inside Door Handle
Bill of material
40-2052
PN
Part No.
40-2052
FIN
Finish
Chrome
A
106.61 mm
B
25.26 mm
C
20.57 mm
D
8.13 mm
E
E Dia.
18.26 mm
F
31.50 mm
G
47.23 mm
W
Weight
.159 kg
MHI
Mounting Hardware Included
1/4-20 x 1/4 Inch Set Screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models