Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2055, 40-2063 - Deluxe Door Handles
Bill of material
40-2055
PN
Part No.
40-2055
FIN
Finish
Corrosion-Resistant Chrome
LOCKING
Locking
A
101.60 mm
B
52.07 mm
C
73.91 mm
D
7.80 mm
E
19.05 mm
F
69.85 mm
W
Weight
.311 kg
MHI
Mounting Hardware Included
Mounting Hardware and Pawl Kit & (2) 10-32 x 1.50" FHSCS
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models