Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2079 - Offset Handles
Bill of material
40-2079
PN
Part No.
40-2079
MAT
Material
Fiber Reinforced Technopolymer
A
130.00 mm
B
108.60 mm
C
88.00 mm
D
D Dia.
6.50 mm
E
44.0 mm
F
24.00 mm
G
24.15 mm
H
14.49 mm
W
Weight
.095 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models