Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-2105 - Standard Lift-Off Hinge Assemblies - Left Hinge - Long Pin Top, Short Pin Bottom
Bill of material
40-2105
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
43.59 mm
B
13.00 mm
C
19.00 mm
D
20.24 mm
E
6.50 mm
F
9.50 mm
G
16.85 mm
H
19.05 mm
J
9.14 mm
K
K (Drill Thru and Counterbore)
M6 SHCS
W
Weight
.145 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models