Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-2165, 40-2165-Black - 40 Series Leveling / Anchoring Base Plates
Bill of material
40-2165
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
80.00 mm
B
66.68 mm
C
20.00 mm
D
20.00 mm
E
12.00 mm
F
F Dia. Thru
13.50 mm
G
G Dia. Thru
10.00 mm
H
40.00 mm
J
37.90 mm
W
Weight
.097 kg.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD