Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
40-2170, 40-2170-Black, 40-2175, 40-2175-Black - 40 Series Leveling / Anchoring Base Plates
Bill of material
40-2170-Black
PN
Part No.
MAT
Material
6105-T5 Aluminum
FIN
Finish
A
120.00 mm
B
106.70 mm
C
13.30 mm
D
40.00 mm
E
20.00 mm
F
20.00 mm
G
G Drill Thru & C-bore (2)
M8 SHCS
H
H Tap Thru
J
J Dia. Thru
13.50 mm
K
13.30 mm
L
20.00 mm
W
Weight
.223 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models