Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-2727 - Position Floor Lock
Bill of material
40-2727
PN
Part No.
40-2727
POS
Position
RET
Retracted
117.50 mm
LH
Load Height
139.70 mm
EXT
Extended
149.25 mm
BHS
Bolt Hole Spacing
66.80 x 92.20 mm
BD
Bolt Diameter
M10
FIN
Finish
Aluminum Lacquer
W
Weight
3.400 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models