Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-3116, 40-3120, 40-3126, 40-3134, 40-3290 - Slide-In Economy T-Slot Studs
Bill of material
40-3116
PN
Part No.
40-3116
THRD
Thread
5/16-18
FIN
Finish
Black Zinc
L
L Length
Inch
A
0.594 Inch
B
0.313 Inch
C
0.301 Inch
D
0.145 Inch
W
Weight
.0257 Lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models