Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-3267, 40-3767 - Self-Tapping Screws for Use with End Caps
Bill of material
40-3267
PN
Part No.
TYPE
Type
Self-Tapping Metric
FIN
Finish
THRD
Thread
M7 x 1.0
A
9.53 mm
B
6.88 mm
C
11.10 mm
W
Weight
.0036 kg
CC
Compatibility Code
8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models