Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-3273 - T-Slot Velcro Fastener
Bill of material
40-3273
PN
Part No.
40-3273
SERIES
Series
40 Series
MHI
Mounting Hardware Included
Self-adhesive mating pad
COL
Color
Black
A
13.72 mm
B
8.89 mm
W
Weight
0.0023 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models