Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-3368 - 90 deg Inside Corner Connectors
Bill of material
40-3368
PN
Part No.
40-3368
MAT
Material
Die-Cast Zinc
A
11.07 mm
B
63.50 mm
C
16.64 mm
D
7.95 mm
E
15.88 mm
F
15.88 mm
G
23.80 mm
H
1/4-20
J
7.47 mm
W
Weight
.009 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models