Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4004, 40-4004-Black - T-Slotted Profile - 40 Series
Bill of material
40-4004-4000
PN
Part No.
40-4004-4000
SERIES
Series
40-4004
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
W
Weight Per Meter
1.6074 kg/m
MIX
Moment of Inertia IX
8.6050 cm^4
MIY
Moment of Inertia IY
8.0430 cm^4
EA
Estimated Area
5.9743 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models