Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
80/20
Description
40-4094, 40-4094-Black, 40-4094-Black-FB - T-Slotted Profile - 40 Series
Bill of material
40-4094-4000
PN
Part No.
40-4094-4000
SERIES
Series
40-4094
MAT
Material
6105-T5 Aluminum
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length Type)
mm
W
Weight Per Meter
1.6943 kg/m
EA
Estimated Area
6.3219 cm^2
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir