Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4316, 40-4316-Black - 4 Hole 15 deg Angle Joining Plate
Bill of material
40-4316
PN
Part No.
A
80.00 mm
B
94.00 mm
C
15 deg
E
20.00 mm
F
40.00 mm
T
6.00 mm
DIA
Hole Dia.
8.33 mm
W
Weight
.107 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models