Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4317, 40-4317-Black - 90 deg Pivot Bracket Assemblies - 40 Series - 90 deg Double Pivot Assembly w/ L-Handles
Bill of material
40-4317
PN
Part No.
A
120.00 mm
B
40.00 mm
C
40.00 mm
D
20.00 mm
E
40.00 mm
F
72.72 mm
G
6.00 mm
H
5.36 mm
W
Weight
.786 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models