Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4322, 40-4322-Black - Living Hinge Assemblies - 40 Series - 90 deg Living Hinge w/ L Pivot Arms
Bill of material
40-4322
PN
Part No.
A
40.00 mm
B
38.70 mm
C
40.00 mm
D
199.98 mm
E
E (Drill Thru and Counterbore)
M8 SHCS
F
F (Radius)
20.00 mm
G
G (Tap (2))
M8 x 1.25
I
72.70 mm
W
Weight
.322 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models