Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4323, 40-4323-Black - Living Hinge Assemblies - 25 Series - Universal Living Hinge w/ L Pivot Arms
Bill of material
40-4323
PN
Part No.
A
40.00 mm
B
78.70 mm
C
40.00 mm
D
239.98 mm
E
E (Drill Thru and Counterbore)
M8 SHCS
F
F (Radius)
20.00 mm
G
G (Tap (2))
M8 x 1.25
H
40.00 mm
I
112.70 mm
W
Weight
.469 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models