Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4339, 40-4339-Black - 90 deg Pivot Bracket Assemblies - 40 Series - 90 deg Left Hand Pivot Assembly w/ L-Handle
Bill of material
40-4339
PN
Part No.
PBT
Pivot Bracket Type
Left Hand
A
120.00 mm
B
40.00 mm
C
40.00 mm
D
20.00 mm
G
6.00 mm
H
5.36 mm
W
Weight
.472 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models