Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4354, 40-4354-Black - 40 Series - 90 deg L Arm Pivot
Bill of material
40-4354
PN
Part No.
A
40.00 mm
B
80.00 mm
C
20.00 mm
D
40.00 mm
DIA
Hole Dia.
8.30 mm
E
16.00 mm
F
25.00 mm
G
3.61 mm
H
20.00 mm
I
200.00 mm
T
6.00 mm
W
Weight
.323 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models