Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4390, 40-4390-Black - 3 Hole Pivot Plate
Bill of material
40-4390
PN
Part No.
A
40.00 mm
B
20.00 mm
C
12.00 mm
D
80.00 mm
E
120.00 mm
F
6.00 mm
G
G Dia.
8.33 mm
W
Weight
.118 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models