Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4398, 40-4398-Black - 40 Series - 90 deg Pivot
Bill of material
40-4398
PN
Part No.
A
40.00 mm
B
120.00 mm
C
19.90 mm
D
40.00 mm
DIA
Hole Dia.
8.30 mm
E
16.00 mm
F
25.00 mm
G
3.61 mm
H
20.00 mm
I
52.00 mm
T
6.00 mm
W
Weight
.323 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models