Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4453, 40-4453-Black - 180 deg Pivot Bracket Assemblies - 40 Series - 180 deg Double Pivot Assembly w/ L-Handles
Bill of material
40-4453
PN
Part No.
A
200.00 mm
B
40.00 mm
C
20.00 mm
D
40.00 mm
E
60.00 mm
F
F Dia.
8.30 mm
G
6.00 mm
H
120.00 mm
I
40.00 mm
K
72.72 mm
W
Weight
.957 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models