Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-4488, 40-4489 - Combination Hinges
Bill of material
40-4488
PN
Part No.
40-4488
TS
Type Selection
MATH
Material of Hinge
Black Powder-Coated Zinc Die-Cast
MATP
Material of Pin
Stainless Steel
A
74.00 mm
B
40.00 mm
C
21.00 mm
D
45.00 mm
E
22.50 mm
F
41.00 mm
G
24.00 mm
H
14.00 mm
J
65.00 mm
K
8.00 mm
L
5.00 mm
M
M Dia.
8.20 mm
W
Weight
.222 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models