Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-6801 - Linear Bearing Brake Kits - T-Handle
Bill of material
40-6801
PN
Part No.
40-6801
SERIES
Series
40 Series
TYPE
Type
T - Handle
COL
Color
Black
A
60.37 mm
B
13.05 mm
C
19.05 mm
D
9.65 mm
T
T Thickness (Washer)
1.40 mm
TL
Thread x Length
5/16-18 X 1.25
W
Weight
.046 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models