Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
40-6835, 40-6535, 40-6836, 40-6536, 40-6835-Black, 40-6535-Black, 40-6836-Black, 40-6536-Black - High-Cycle Double Flange Linear Bearings
Bill of material
40-6835
PN
Part No.
40-6835
TS
Type Selection
N
N Selection
mm
FINISH
Finish
A
40.00 mm
B
12.32 mm
C
65.12 mm
D
17.43 mm
E
32.57 mm
F
9.00 mm
G
103.12 mm
H
19.00 mm
J
84.12 mm
K
32.56 mm
L
50.00 mm
M
41.00 mm
P
17.50 mm
Q
0.00 mm
R
9.50 mm
S
2.57 mm
W
Weight
.317 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models