Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Bando
Description
40 mm
Bill of material
44 S14M 0400 - 8545X28
N
No. of teeth
DP
dp
mm
DO
do
mm
SHAPE
Shape
MAT
Material of pulley
MODELNO
TL Bushing Model No.
AP
Additional processing
SD
d Bore
mm
W
52 mm
WA
mm
S
mm
DB
mm
L
mm
S1
mm
S2
mm
S3
mm
H
mm
MASS
Mass (Rough estimate)
kg
FL
Flange
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bando
    40 mm
    Bando
    60 mm
    Bando
    80 mm
    Mitsuboshi Belting
    Standard Shape A
    Bando
    40 mm
    Tsubakimoto Chain Co.
    ED8M (B15,20,25,30)
    Mitsuboshi Belting
    Standard Shape A
    Bando
    15 mm
    Bando
    4 mm
    Bando
    20 mm
    ORIENTALMOTOR Co.,Ltd.
    25W
    NIHON PISCO CO., LTD.
    BJSU
    NTN Corporation
    Standard
    MÄDLER
    ZRR-TL-14M-BR55-ST-GG - HTD Pulleys, Profile 14M for Taper Bushes, Timing Belt Width 55mm
Previews
3D
Dimension
2D
Download CAD models