您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
dansk
Deutsch
English
español
suomi
français
Nederlands
português
русский
svenska
English
QA認證資訊
目錄: ESYLUX
Created: 01.02.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ESYLUX
EO10850073 - ELLEN WCL 300 OP 1300 840 IP20
ESYLUX
Indoor lighting
Wall and ceiling lights
ELLEN
Powered by
CAD模型選擇
{esylux/200_beleuchtung_innenbereiche/200_wand-_und_deckenleuchten/ellen/4000_k_v_1.prj},{NB=EO10850073 - ELLEN WCL 300 OP 1300 840 IP20(350)},{ARTNR=EO10850073},{H=95},{DIA=300},{GEW=714},{BLP=11},{LICHTS=1350},{LICHTA=122},{LEB80=60000},{VER=1},{BILD=eo10850073.png},{INAME=eo10850073_lod_250},{NAME=eo10850073_lod_250},{CNSNN=4000 K},{CNSNB=EO10850073 - ELLEN WCL 300 OP 1300 840 IP20},{CNSNT=ELLEN WCL 300 OP 1300 840 IP20},{CNSLINA=EO10850073 - ELLEN WCL 300 OP 1300 840 IP20},{GKAT=Wand- und Deckenleuchte},{PRODB=LED-Rundleuchte. 12 W, Lichtfarbe ca. 4000 K warmweiß. Nulldurchgangsschaltung für Relais schonendes Schalten.},{BP=-},{STEUSYS=ON/OFF},{MONART=Aufbau},{MONORT=Decke / Wand},{FAR=weiß},{WERKS=Stahl},{IP=IP20},{MTYP=-},{SK=I},{ERFQUE=-},{TEMP=0...+50},{LOD=350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
ESYLUX
Description
4000 K - Wall and ceiling light
Bill of material
EO10850073 - ELLEN WCL 300 OP 1300 840 IP20
ARTNR
Item number
EO10850073
EO10850073
LOD
Level of detail
350
200
350
200
BILD
Product picture
CNSLINA
Parts list name
EO10850073 - ELLEN WCL 300 OP 1300 840 IP20
EO10850073 - ELLEN WCL 300 OP 1300 840 IP20
GKAT
Device category
Wall and ceiling light
PRODB
Product description
LED round light. 12 W, light colour approx. 4000 K warm white. Zero-cross switching for switching that protects the relay.
LED round light. 12 W, light colour approx. 4000 K warm white. Zero-cross switching for switching that protects the relay.
BP
Special product features
-
-
STEUSYS
Control system
ON/OFF
MONART
Installation type
Surface mounting
MONORT
Installation position
Ceiling / wall
H
Height/Depth
95
mm
DIA
Diameter
300
mm
GEW
Weight
714
714
g
FAR
Colour
white
WERKS
Material
Steel
IP
Protection type
IP20
IP20
MTYP
Detector type
-
-
SK
Protection class
I
ERFQUE
Detection range diagonally
-
-
m
TEMP
Permissible ambient temperature
0...+50
°C
NENNSP
Nominal voltage
220 - 240 V AC / 50 - 60 Hz
EINSTR
In-rush current
10,6 A / 123 µs
10,6 A / 123 µs
ALEIQ
Connectable wire cross section
1,50 - 2,50
mm²
DIFF
Diffuser
opal
AWINK
Beam angle
120°
FTEMP
Colour temperature
4000 K
FTOL
Colour tolerance
1 SDCM
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
11
11
W
LICHTS
Luminous flux
1350
lm
LICHTA
Light output
122
122
lm/W
PHOTO
Photobiological safety
RG0
LEB80
Rated life time L80B50 at 25 °C
60000
h
UGR
Unified Glare Rating
≤ 22
ULAND
Country of origin
CN
ZTN
Customs tariff number
94051040
DEEPLINK
Deeplink
https://www.esylux.com/p/EO10850073
PDFLINK
Data sheet
https://www.esylux.com/dl/EO10850073
LDT
eo10850073.ldt
EF006423
Covering of the luminaire with thermally insulating material possible
No
EF011868
Type of wiring
Suitable for feed-through wiring
EF000282
Grid model
without
EF016263
Beam angle adjustable
No
EF016286
Exchangeable control gear
Yes
EF000015
Outer diameter
300
mm
EF013759
Operation by Bluetooth
No
EF011870
Rated life time L70B50 at 25 °C
95000
h
EF011871
Rated life time L80B10 at 25 °C
60000
h
EF011873
Rated life time L90B10 at 25 °C
30000
h
EF009349
Rated luminous flux according to IEC 62722-2-1
1350
lm
EF012090MAX
Rated ambient temperature according to IEC62722-2-1
50
°C
EF012090MIN
Rated ambient temperature according to IEC62722-2-1
0
°C
EF000381
Operating device
LED operating device, current-controlled
EF007694
Suitable for workplace according to EN 12464-1
No
EF013735
Unified Glare Ratio (UGR)
22
EF012152
Dimming 0-10 V
No
EF012153
Dimming 1-10 V
No
EF012154
Dimming DALI
No
EF015824
Dimming DALI-2
No
EF012155
Dimming DMX
No
EF012188
Dimming DSI
No
EF012157
Dimming GPRS
No
EF012158
Dimming LineSwitch
No
EF012160
Dimming mains voltage modulation
No
EF012161
Dimming phase cut-off
No
EF012162
Dimming phase cut-on
No
EF012156
Dimming potentiometer (integrated)
No
EF012164
Dimming RF
No
EF012165
Dimming Sine Wave Reduction
No
EF012166
Dimming Touch and Dim
No
EF012167
Dimming Zigbee
No
EF012171
Dimming depending on control gear
No
EF012159
Dimming manufacturer's proprietary system
No
EF012168
Dimming with push-button
No
EF012163
Dimming programmable
No
EF009346MAX
Colour temperature - max
4000
K
EF009346MIN
Colour temperature - min
4000
K
EF016261
Adjustable colour temperature
No
EF000442
Colour rendering index CRI
80-89
EF007793
Suitable for surface mounting
Yes
EF021180
Suitable for ceiling mounting
Yes
EF006760
Suitable for built-in installation
No
EF006436
Suitable for number of illuminants
1
EF004274
Suitable for light line configuration
No
EF004275
Suitable for emergency light
No
EF001265
Suitable for suspended mounting
No
EF012091
Filament test according to IEC 60695-2-11
650 °C - 30 s
EF001456
Height/Depth
95
mm
EF011072
IFTTT support available
No
EF014927
Compatible with Amazon Alexa
No
EF014925
Compatible with Apple HomeKit
No
EF014926
Compatible with Google Assistant
No
EF009482
Constant light output (CLO)
No
EF000085
Wire cross section
2,5
mm²
EF006420
"Leuchte mit begrenzter Oberflächentemperatur ""D-Zeichen"""
No
EF012172
Luminaire efficacy
122
122
lm/W
EF009350
Light colour
white
EF016262
Luminous flux adjustable
No
EF012170
Light distributor
Diffusor lens/panel
EF009347
Max. system power
11
11
W
EF007556
With operating device
Yes
EF000197
With movement sensor
No
No
EF005905
With illuminant
Yes
EF001203
With light sensor
No
No
EF009372
With air vents
No
EF005127MAX
Nominal voltage - max
240
V
EF005127MIN
Nominal voltage - min
220
V
EF005138
Emergency power supply integrated
No
EF024150
Surface protection housing
untreated
EF012169
No dim function
Yes
EF001391
Pin number
3
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4000 K / 625 x 625 mm / 33 W - Recessed light
ESYLUX
23.02.2024
Motion detectors / Wall mounting / ON/OFF - Outdoor motion detector
ESYLUX
23.02.2024
EN10050015 - Portable floodlight
ESYLUX
23.02.2024
3000 K - Wall and ceiling light
ESYLUX
23.02.2024
MC000163 - Information light signal for domestic switching devices (surface...
#ETIM Deutschland
20.08.2021
3000 K / 25 W - Wall light
ESYLUX
23.02.2024
NUMINOS DL XS - Indoor LED recessed ceiling luminaire
SLV
12.07.2023
MONZA / transparent - Wall light
ESYLUX
23.02.2024
NUMINOS SPOT DALI S - Indoor LED surface ceiling luminares
SLV
12.07.2023
A8883M-R - Modular bar
INDA
03.06.2024
NUMINOS SPOT DALI XL - Indoor LED surface ceiling luminares
SLV
12.07.2023
Motion detectors / Wall mounting / ON/OFF - Outdoor motion detector
ESYLUX
23.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求