Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400302/A - 90° FIXING BRACKET
Bill of material
400302/A
CODE
Code
400302/A
A
Length
191 mm
B
Length
121 mm
C
Length
60 mm
D
Diameter
106 mm
E
Diameter
140 mm
F
Length
84 mm
G
Length
3 mm
H
Length
27 mm
I
Interaxis
22.5 mm
L
Diameter
10.5 mm
M
Diameter
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FM
    501004/B - 90° CURVED 100 M/M
    FM
    200331/A - FASTENING BAND 100
    FM
    400316/A - 180° FIXING BRACKET
    FM
    102519/A - CYLINDRICAL COUPLING 100 M
    FM
    500003/A - 90° TUBE FIXING BRACKET
    FM
    400302 - 90° FIXING BRACKET
Previews
3D
Dimension
2D
Download CAD models