Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
400310 - TUBE 100 3000 M/M
Bill of material
400310
CODE
Code
400310
A
Inner diameter
94 mm
B
Outer diameter
98 mm
C
Length
3000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models