Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4005, 4005-Black - Right Angle Pivot Nub Assemblies - 10 Series - 90 deg Hinge
Bill of material
4005
PN
Part No.
A
1.000 Inch
B
3.000 Inch
C
0.500 Inch
D
1.000 Inch
DIA
Hole Dia.
0.257 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
1.376 Inch
T
0.188 Inch
W
Weight
.220 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models