Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
80/20
Description
4008, 4008-Black - Right Angle Pivot Nub Assemblies - 10 Series - 90 deg L Arm Pivot
Bill of material
4008
PN
Part No.
A
1.000 Inch
B
2.000 Inch
C
0.500 Inch
D
1.000 Inch
DIA
Hole Dia.
0.281 Inch
E
0.443 Inch
F
1.000 Inch
G
0.094 Inch
H
0.500 Inch
I
5.000 Inch
T
0.188 Inch
W
Weight
.210 lbs.
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD