Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
4028, 4028-Black - Right Angle Living Hinges - 10 Series - Right Angle 0 deg Living Hinge
Bill of material
4028
PN
Part No.
A
1.000 Inch
B
3.000 Inch
C
1.000 Inch
D
1.000 Inch
E
E (Drill Thru and Counterbore)
1/4-20 SHCS
F
F (Radius)
0.500 Inch
G
G (Tap (2))
1/4-20 x .50
I
2.012 Inch
J
1.376 Inch
K
0.937 Inch
W
Weight
.236 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models