Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
405 15A
Bill of material
405 15A-1 R 40
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
TC
Thread Code
T
Thread
UNF1/2x20 mm
L
Length of thread
14 mm
E
Offset
mm
RT
Radius of turning
60 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    405 15P
    Hammer Caster
    405A
    Hammer Caster
    220S
    Hammer Caster
    215G
    domino modul
    ZR 13 - Centering Rings ZR
    domino modul
    RR 1013 - Reducing Rings RR
    domino modul
    DM 6 AE - Pneumatic Rotary Modules
    domino modul
    DM 4 AE - Pneumatic Rotary Modules
    Hammer Caster
    213S
    domino modul
    LM 8 PEV - Electrical Linear Axis Reinforced
    domino modul
    DM 5 AE - Pneumatic Rotary Modules
    Hammer Caster
    215E
    Hammer Caster
    220G
    domino modul
    SKS 4 - Fast-action Coupling Set for Linear Module LM 4
Previews
3D
Dimension
2D
Download CAD models