Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
405 15P
Bill of material
405 15P-R 40
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
AB
Mounting plate
51x31 mm
XY
Pitch of mounting hole
40x20 mm
P
Diameter of mounting hole
5.5 mm
E
Offset
mm
RT
Radius of turning
60 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    405A
    Hammer Caster
    405 15A
    Hammer Caster
    405P
    Hammer Caster
    220G
    Hammer Caster
    220S
    domino modul
    AT 8 S - Add-on Support
    Special Screws
    FUN 886 - Special screws, for wrench width 13.17 and 19
    Special Screws
    FUN 900 zwoelf - Special screws, socket-head cap screw
    Special Screws
    FUN 888 - Special screws, for M5-M10, including customs and rare-between
    Special Screws
    FUN 879 - Special screws, for holes on the wrong side were counterbored
    Hammer Caster
    215G
    Hammer Caster
    213S
    domino modul
    SKS 4 - Fast-action Coupling Set for Linear Module LM 4
    domino modul
    AW 10 - Add-on Bracket
Previews
3D
Dimension
2D
Download CAD models