Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
80/20
Description
4051, 4051-Black - 180 deg Pivot Bracket Assemblies - 10 Series - 180 deg Pivot Arm
Bill of material
4051
PN
Part No.
A
5.000 Inch
B
1.000 Inch
C
0.500 Inch
D
1.000 Inch
E
1.500 Inch
F
F Dia.
0.281 Inch
G
0.188 Inch
H
3.000 Inch
W
Weight
.340 lbs.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model