Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hammer Caster
Description
405P
Bill of material
405P-R 40
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
AB
Mounting plate
51x31 mm
XY
Pitch of mounting hole
40x20 mm
P
Diameter of mounting hole
5.5 mm
E
Offset
mm
RT
Radius of turning
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    405 15A
    Hammer Caster
    405 15P
    Hammer Caster
    405A
    Hammer Caster
    220G
    domino modul
    SKS 4 - Fast-action Coupling Set for Linear Module LM 4
    Special Screws
    FUN 908 - Special screws, transmission screw only in use with transmission wrench
    Hammer Caster
    215G
    Hammer Caster
    220S
    Hammer Caster
    213S
    domino modul
    KS 6/8 - Compound slide rest
    domino modul
    AW 10 - Add-on Bracket
    domino modul
    RR 1013 - Reducing Rings RR
    domino modul
    KA 6/8 - Cover Cap
    domino modul
    SKS 8 - Fast-action Coupling Set for Linear Module LM 8
Previews
3D
Dimension
2D
Download CAD models