Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 60
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
40A - Un-finished
Bill of material
40A39
TYPE
Type
40A
NOT
Number of teeth
DP
Pitch dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
DO
Outer dia
mm
T
Width of teeth
7.2 mm
MAT
Hardeningtempering
None
MATC
Comments hardeningtempering
SD
Bore
mm
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.