Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
WMBerg
Description
40EM-GSM - Plastic Sprockets - 12.7mm (Nominal) Circular Pitch
Bill of material
40EM8GSM-12
PN
Product No.
DES
Description
ROW-L-ER CHAIN LINK POS. DRIVE
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Filled Nylatron GS-51
DP
Pitch
12.7 mm
N
Number of Teeth
OD
Outside Diameter
mm
PD
Pitch Diameter
mm
H
Hub Diameter
mm
MD
Minor Diameter
mm
L
Overall Width
mm
MB
Max. Bore
mm
B
Stock Bores
mm
F
Face Width
7.2 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型