Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx7_03_8g - Bel Power Solutions
Bill of material
40IMX7-03-8G
PN
Part Number
40IMX7-03-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 5W, Output 3.3VDC, 1.5A, Input 16.8-75VDC, RoHS Compliant
POWER
Power
5 W
VIN
Voltage Input
16.8.1975 VDC
OV
Output Voltage
3,3 VDC
OC
Output Current
1,5 A
OT
Operating Temperature
-40 to 85 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models