Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
41 - Spring-Loaded Kingpin (to 800 lb/ea)
Bill of material
41EY06228S
PN
Part Number
41EY06228S
SER
Series
41 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4" x 4-1/2"
TT
Wheel Type
D
Wheel Diameter
6.00 Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Dual wheel flat tread
WFIN
Wheel Color
Blue Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
CAP
Capacity
800 lbs
H
Mount Height
7 7/8 Inch
SL
Swivel Lead
2 Inch
R
Swivel Radius
5 1/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models