Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
410 Series - Laser-Cut Steel USA Made Kingpinless Heavy Duty Caster
Bill of material
410MR06501S
PN
Part Number
410MR06501S
SER
Series
410 Series
MO
Fastening Type
SIZE
Fastening Size
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
3 Inch
WFACE
Wheel Face
Crowned Tread
WFIN
Wheel Color
Black Tread on Black Enamel Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
70-85 Shore A
WB
Bearing Type
CAP
Capacity
750 lbs
TOE
Toe Guard
BR
Brake Type
H
Mount Height
8 Inch
SL
Swivel Lead
2 7/32 Inch
R
Swivel Radius
5.21875 Inch
SLO
Swivel Lock
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models