Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
Gühring
Description
413 - DIN 206 HAND REAMER
Bill of material
413 10.500
J21
Item ID
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 206
A11
Cutting Diameter
mm
A91
Manufacturing ISO Tolerance Class
H7
B3
Protruding Length
mm
B4
Usable Length
mm
B5
Overall Length
mm
B6
Cuttingedge Length, max.
mm
C4
Shank Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
NSM
Standard of Characteristics
DIN4000-126
D1
Number of Cutting Edges
D2
Helix Direction
L
H11
Cutting Tool Material
HSS
H21
Coolant Entrance Style Code
0
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
D7
Weight
kg
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    431 - WN 40 MACHINE REAMER
    Gühring
    490 - DIN 212-3 MACHINE REAMER
    Gühring
    412 - DIN 206 HAND REAMER
    SCHOLZ MECHANIK
    SM 1000-02 sim. DIN 179 - Drill bushing - Drill bushing, cylindrical, carbide
    Gühring
    455 - DIN 212-3 MACHINE REAMER
    Festo
    ADN - Compact cylinder
    EMILE MAURIN - Fixation Bâtiment et Infrastructure
    Model 88135 - MAEDA® SCREW DRIVER FOR HRC STRUCTURAL BOLT DIAMETERS 16-20-22 - GM 222-EZ
    Gühring
    428 - DIN 9 HAND TAPER REAMER
    Gühring
    405 - DIN 208 MACHINE REAMER
    Gühring
    429 - DIN 9 HAND TAPER REAMER
    Gühring
    720 - DIN8051~ CARB. MACHINE REAMER
    Gühring
    497 - DIN 8089 AUTOMAT REAMER
Previews
3D
Dimension
2D
Download CAD models